IESNA:LM-63-2002
[TEST]P951023
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23181
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2539.5 2773.7 3028.4 3299 3533.2 3729.4 3878.1 3965.1 3979.4 3936.7
3892.4 3889.2 3916.1 3974.6 4112.3 4455.6 5308.5 6588.5 7729.3 8605.9
9280 9916 10490.4 11029.9 11392.3 10870.1 8798.9 6155 4256.3 2862.3
1207.3 382.9 182 79.1 25.3 0 0
2539.5 2778.4 3047.4 3308.5 3544.3 3740.5 3898.7 3985.7 3998.4 3960.4
3911.3 3909.8 3930.3 3990.5 4131.3 4400.3 5134.4 6382.8 7655 8563.2
9264.1 9969.8 10509.4 11037.8 11428.7 11091.6 9173.9 6550.6 4460.4 2968.3
1284.8 416.1 212 93.4 33.2 0 0
2539.5 2775.3 3036.4 3287.9 3512.6 3699.3 3843.3 3933.5 3943 3909.8
3873.4 3867 3889.2 3949.3 4083.8 4335.4 4931.9 6056.9 7322.7 8306.9
9034.7 9800.5 10526.8 11192.9 11756.2 11917.6 10626.5 8268.9 5579 3623.4
1677.2 661.4 371.8 205.7 94.9 31.6 0
2539.5 2756.3 2998.4 3238.9 3441.4 3613.9 3751.5 3822.7 3846.5 3832.2
3805.3 3802.2 3821.2 3849.6 3928.8 4088.6 4360.7 4987.3 6056.9 7284.7
8376.5 9390.7 10425.5 11400.2 12332.1 13060 13552.1 13591.6 12740.4 10107.5
5680.3 2033.2 816.4 436.7 200.9 45.9 0
2539.5 2724.7 2938.3 3158.2 3349.6 3512.6 3642.4 3729.4 3768.9 3778.4
3776.9 3786.3 3813.2 3838.6 3889.2 4004.7 4207.2 4512.6 5083.8 6049
7310 8656.5 10011 11420.8 12583.7 13681.8 14759.3 15963.4 16901.7 16211.8
12825.8 7064.8 2780 1243.7 525.3 53.8 0
2539.5 2707.2 2895.5 3085.4 3259.5 3419.3 3549 3650.3 3705.7 3745.2
3773.7 3819.6 3889.2 3944.6 3996.8 4079.1 4254.7 4536.3 4966.7 5493.6
6270.5 7287.9 8446.1 9689.8 10973 12395.4 13984 15849.5 18419.1 19946
18248.2 13716.6 7460.4 2661.4 661.4 38 0
2539.5 2697.8 2882.9 3074.3 3243.6 3403.4 3541.1 3640.8 3700.9 3738.9
3778.4 3824.3 3890.8 3949.3 4011 4102.8 4273.7 4550.6 4984.1 5542.7
6287.9 7284.7 8416 9634.4 10942.9 12381.2 14004.6 15968.2 18415.9 19854.2
17999.8 13454 7424 2715.2 653.5 42.7 0
2539.5 2666.1 2818 2984.1 3144 3299 3438.3 3555.3 3639.2 3704.1
3772.1 3854.4 3944.6 4020.5 4094.9 4200.9 4371.8 4636 5028.4 5563.2
6243.6 7075.9 8074.3 9224.6 10525.2 11988.8 13586.9 15313.1 17433.3 19053.6
16838.4 10515.7 4770.5 1623.4 386.1 33.2 0
2539.5 2645.5 2759.5 2890.8 3033.2 3177.2 3319.6 3444.6 3558.5 3658.2
3762.6 3862.3 3957.2 4041.1 4136 4273.7 4471.5 4776.8 5235.7 5862.3
6691.4 7680.3 8827.4 10080.6 11355.9 12697.6 14075.8 15539.4 16995.1 17485.6
15536.2 10412.9 4479.4 1343.3 541.1 150.3 0
2539.5 2609.1 2691.4 2786.4 2905 3034.8 3161.4 3292.7 3412.9 3534.8
3658.2 3770.5 3865.5 3966.7 4074.3 4202.5 4401.8 4721.5 5215.1 5935.1
6871.8 7952.4 9109.1 10281.5 11449.2 12621.7 13829 14985.6 15512.5 14507.7
11423.9 5730.9 1547.5 587 319.6 88.6 0
2539.5 2571.2 2612.3 2678.8 2767.4 2863.9 2979.4 3091.7 3213.6 3327.5
3460.4 3588.6 3715.1 3848.1 3985.7 4150.3 4376.5 4727.8 5256.3 6045.8
7082.2 8311.6 9498.3 10520.4 11404.9 12241.9 12922.3 13083.7 12260.9 10017.3
6249.9 2284.8 458.9 140.8 49.1 17.4 0
2539.5 2552.2 2569.6 2620.2 2693 2773.7 2870.2 2969.9 3077.5 3193
3316.4 3443 3582.2 3724.6 3882.9 4072.7 4321.2 4686.7 5199.3 5901.8
6843.3 7935 8936.6 9560 9846.4 9898.6 9686.6 9015.7 7786.3 5969.9
3514.2 1196.2 272.1 77.5 22.2 9.5 0
2539.5 2526.9 2528.5 2555.4 2604.4 2664.5 2737.3 2814.8 2892.4 2965.2
3045.9 3120.2 3207.2 3291.1 3382.9 3493.6 3656.6 3912.9 4318 4908.2
5666.1 6435.1 6965.1 7039.5 6615.4 5827.5 4700.9 3300.6 1881.3 860.7
368.7 139.2 52.2 20.6 9.5 1.6 0
2539.5 2482.6 2449.3 2430.4 2414.5 2386 2337 2259.5 2156.6 2034.8
1895.5 1748.4 1601.2 1469.9 1368.7 1294.3 1240.5 1219.9 1325.9 1571.2
1843.3 2066.4 2053.8 1693 1186.7 791.1 547.5 381.3 254.7 158.2
99.7 63.3 31.6 12.7 3.2 0 0
2539.5 2441.4 2365.5 2270.5 2134.5 1965.2 1765.8 1542.7 1305.4 1072.8
903.5 814.9 795.9 803.8 830.7 854.4 873.4 875 854.4 811.7
764.2 716.8 666.1 610.8 538 447.8 349.7 251.6 188.3 137.7
88.6 52.2 20.6 7.9 3.2 0 0
2539.5 2405 2269 2087 1837 1563.3 1276.9 1023.7 878.2 829.1
803.8 781.6 764.2 746.8 737.3 731 723.1 705.7 667.7 612.3
557 501.6 447.8 386.1 324.4 270.6 231 196.2 155.1 106
53.8 26.9 12.7 4.7 0 0 0
2539.5 2368.6 2177.2 1886.1 1563.3 1235.7 977.8 879.7 851.3 827.5
803.8 780.1 756.3 732.6 697.8 658.2 612.3 558.5 500 443
389.2 341.8 303.8 273.7 245.3 218.4 189.9 150.3 102.8 69.6
45.9 25.3 11.1 4.7 0 0 0
2539.5 2346.5 2085.4 1745.2 1362.3 1039.5 908.2 881.3 856 829.1
807 780.1 751.6 716.8 672.5 617.1 557 495.2 430.4 367.1
314.9 281.6 257.9 235.8 212 188.3 161.4 128.2 101.3 80.7
58.5 38 12.7 1.6 0 0 0
2539.5 2314.8 1996.8 1593.3 1197.8 963.6 911.4 886.1 860.7 833.9
810.1 784.8 754.7 713.6 658.2 599.7 528.5 457.3 379.7 324.4
288 265.8 248.4 229.4 208.9 183.5 151.9 125 104.4 82.3
60.1 38 11.1 0 0 0 0
2539.5 2311.7 1968.3 1534.8 1134.5 954.1 920.9 894 867.1 841.8
816.4 788 757.9 713.6 659.8 588.6 507.9 427.2 360.8 310.1
278.5 257.9 238.9 218.4 194.6 164.6 131.3 109.2 88.6 68
45.9 25.3 6.3 0 0 0 0
2539.5 2311.7 1947.8 1503.1 1107.6 954.1 927.2 900.3 870.2 841.8
816.4 789.5 759.5 719.9 669.3 599.7 514.2 428.8 356 302.2
270.6 251.6 232.6 210.4 183.5 145.6 112.3 93.4 75.9 57
36.4 14.2 1.6 0 0 0 0
2539.5 2319.6 1957.3 1507.9 1107.6 954.1 927.2 900.3 871.8 844.9
818 791.1 762.6 724.7 674 596.5 511.1 422.5 349.7 297.5
269 250 229.4 208.9 180.4 136.1 106 88.6 69.6 50.6
31.6 11.1 0 0 0 0 0
